??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
2B352.1020 Threaded Lifting Pin
HELP_VARIABLE
Company
Halder
Description
EH 2B352. - Threaded Lifting Pins, self-locking - INCH
Bill of material
2B352.1020 Threaded Lifting Pin
BESTNR
Ref. No.
2B352.1020
MAT
Material
Stainless steel
D1
Thread
3/4-10 Inch
L1
0.866 Inch
D2
-0.0028
0.640 Inch
D3
1.181 Inch
L2
1.181 Inch
L3
1.437 Inch
L4
2.047 Inch
L5
1.283 Inch
L6
1.417 Inch
L7
2.205 Inch
L8
4.488 Inch
L9
1.181 Inch
L10
0.669 Inch
F1
Carrying force
3619 lbf
F2
Carrying force
1731 lbf
F3
Carrying force
1281 lbf
AG
Locating Thread
3/4-10 Inch
TMAX
Temperature max.
482 °F
G
Weight
1.1 lb
Embedded user actions